BURNDY
Image of GBM29CG14 GBM29CG14, Mechanical Grounding Connector, Cable to Bar
Image of GBM29CG14 GBM29CG14, Mechanical Grounding Connector, Cable to Bar

GBM29CG14, Mechanical Grounding Connector, Cable to Bar

Brand:

Burndy

Catalog ID:

GBM29CG14

Wire Range: 2/0-250 kcmil Cu Bar Thickness: 1/4".

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GBM clamps cable directly on bar surface
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

Product details

General

Catalog Number

GBM29CG14

Material

Copper Alloy

Plated

N

Plating Type

Unplated

UPC

621945229457

UPC 12 Digit

6219452294577

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

28

Resources and downloads