BURNDY
Image of GBM39 GBM39, Mechanical Grounding Connector, Cable to Bar
Image of GBM39 GBM39, Mechanical Grounding Connector, Cable to Bar

GBM39, Mechanical Grounding Connector, Cable to Bar

Brand:

Burndy

Catalog ID:

GBM39

Mechanical Grounding Connector, Cable to 1/4" Thick Bar, 550 kcmil - 750 kcmil, 5/8" Stud.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GBM clamps cable directly on bar surface
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

Product details

General

Catalog Number

GBM39

Installation Torque Recommended in-lb

660 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

UPC

781810231470

UPC 12 Digit

7818102314700

Dimensions

Dimension - B Length inch

1.75 in

Dimension - Height inch

3.31 in

Dimension - Height mm

84.1 mm

Dimension - L Length Overall mm

44 mm

Dimension - Length Overall inch

1.75 in

Dimension - Width fraction

2-2/3 in

Dimension - Width inch

2.69 in

Dimension - Width mm

68 mm

Conductor Related

Conductor - Copper Solid Size Range

550 KCMIL - 750 KCMIL

Conductor - Copper Str Size

550 kcmil;600 kcmil;700 kcmil;750 kcmil

Conductor - Copper Str Size Range

550 kcmil - 750 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings