BURNDY
Image of GBM4CT8 GBM4CT8, Mechanical Grounding Connector, Cable to Bar
Image of GBM4CT8 GBM4CT8, Mechanical Grounding Connector, Cable to Bar

GBM4CT8, Mechanical Grounding Connector, Cable to Bar

Brand:

Burndy

Catalog ID:

GBM4CT8

Mechanical Grounding Connector, Cable to 1/2" - 1", Thick Bar, 8 AWG (Sol)- 4 AWG (Str), 3/8" Stud.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GBM clamps cable directly on bar surface
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

Product details

General

Catalog Number

GBM4CT8

Installation Torque Recommended in-lb

240 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

781810102633

UPC 12 Digit

7818101026333

Dimensions

Dimension - Height inch

1.36 in

Dimension - Height mm

34.5 mm

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.88 in

Dimension - Width fraction

1-1/50 in

Dimension - Width inch

1.02 in

Dimension - Width mm

26 mm

Conductor Related

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

#8 AWG-#4 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

8 AWG - 4 AWG

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

150

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings