BURNDY
Image of GC2929G19 GC2929G19, Mechanical Grounding Connector, Two Cables to Bar
Image of GC2929G19 GC2929G19, Mechanical Grounding Connector, Two Cables to Bar

GC2929G19, Mechanical Grounding Connector, Two Cables to Bar

Brand:

Burndy

Catalog ID:

GC2929G19

4 WIRE GC TYPE ASSEMBLY.

Product details

General

Catalog Number

GC2929G19

Material

Copper Alloy

Plated

N

Plating Type

Unplated

UPC

781810654866

UPC 12 Digit

7818106548666

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads