BURNDY
Image of GC2929T4 GC2929T4, Mechanical Grounding Connector, Two Cables to Bar
Image of GC2929T4 GC2929T4, Mechanical Grounding Connector, Two Cables to Bar

GC2929T4, Mechanical Grounding Connector, Two Cables to Bar

Brand:

Burndy

Catalog ID:

GC2929T4

Mechanical Grounding Connector, 2 Cables to 1/4" - 1/2" Thick Bar; 2/0 AWG (Sol) -250 kcmil; 1/2" Stud; Torque: 480 in-lbs.

Product details

General

Catalog Number

GC2929T4

Installation Torque Recommended in-lb

480 lb-in

Material

Copper

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

781810231746

UPC 12 Digit

7818102317466

Dimensions

Dimension - Height inch

2.32 in

Dimension - Height mm

58.9 mm

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.25 in

Dimension - Width fraction

2 in

Dimension - Width inch

2.04 in

Dimension - Width mm

52 mm

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG - 250 KCMIL

Conductor - Copper Str Size

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings