BURNDY
Image of GC3434GS GC3434GS, Mechanical Grounding Connector, Two Cables to Bar, Galvanized Steel
Image of GC3434GS GC3434GS, Mechanical Grounding Connector, Two Cables to Bar, Galvanized Steel

GC3434GS, Mechanical Grounding Connector, Two Cables to Bar, Galvanized Steel

Brand:

Burndy

Catalog ID:

GC3434GS

Mechanical Grounding Connector, 2 Copper Cables to 1/4" Thick Bar, 300 kcmil - 500 kcmil, 1/2" Stud. Galvanized Steel Hardware.

Product details

General

Catalog Number

GC3434GS

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material Type - Screw

Steel - Galvanized

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

781810223390

UPC 12 Digit

7818102233900

Dimensions

Dimension - Height inch

2.82 in

Dimension - Height mm

71.6 mm

Dimension - L Length Overall mm

41 mm

Dimension - Length Overall inch

1.62 in

Dimension - Width fraction

2-5/9 in

Dimension - Width inch

2.56 in

Dimension - Width mm

65 mm

Conductor Related

Conductor - Copper Solid Size Range

300 KCMIL - 500 KCMIL

Conductor - Copper Str Size

300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

300 kcmil - 500 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads