BURNDY
Image of GC4C4CW GC4C4CW, Mechanical Grounding Connector, Two Cables to Bar, Tin Plated
Image of GC4C4CW GC4C4CW, Mechanical Grounding Connector, Two Cables to Bar, Tin Plated

GC4C4CW, Mechanical Grounding Connector, Two Cables to Bar, Tin Plated

Brand:

Burndy

Catalog ID:

GC4C4CW

Mechanical Grounding Connector, 2 Cables to 1/4" Thick Bar, 8 AWG (Sol)- 4 AWG (Str), 3/8" Stud, Heavy Tin Plated.

  • High copper alloy ground connector for joining a wide range of 2 parallel cables to 1/2" thick bar
  • Type GC separates cable from bar
  • Type GCM clamps cable direct to bar surface
  • One wrench installation
  • UL467 Listed
  • Suitable for Direct Burial in earth or concrete

Product details

General

Catalog Number

GC4C4CW

Installation Torque Recommended in-lb

240 lb-in

Material

Copper

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Heavy Tin Plated

UPC

781810117279

UPC 12 Digit

7818101172799

Dimensions

Dimension - Height inch

1.49 in

Dimension - Height mm

37.8 mm

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.88 in

Dimension - Width fraction

1-1/8 in

Dimension - Width inch

1.12 in

Dimension - Width mm

28 mm

Conductor Related

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

8 AWG-4 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

8 AWG - 4 AWG

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings