BURNDY
Image of GCL30 GCL30, Mechanical Grounding Connector, Two Cables to Bar
Image of GCL30 GCL30, Mechanical Grounding Connector, Two Cables to Bar

GCL30, Mechanical Grounding Connector, Two Cables to Bar

Brand:

Burndy

Catalog ID:

GCL30

Mechanical Grounding Connector, 2 Copper Cables to 1/4" Thick Bar, #4 AWG-300 kcmil, 1/2" Stud, Silicon Bronze Hardware

  • High copper alloy ground connector for joining a range of two parallel cables to 1/4" thick bar
  • Type GC Separates cable from bar
  • One-wrench installation
  • UL467 Listed

Features: High Copper Alloy Ground Connector For Joining A Wide Range Of Two Parallel Cables To 1/4 IN Thick Bar, Type GC Separates Cable From Bar, One-Wrench Installation, UL467 Listed, The High Copper Alloy Cast Body And DURIUM Bolts, Nuts, And Lockwashers Make The GC For Direct Burial In Concrete Or Ground, Width: 1 IN, Height: 2 IN, Bar Thickness: 1/4 IN

Product details

General

Application

For Two Copper Cables To Bar And Direct Burial In Concrete Or Ground

Catalog Number

GCL30

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GC

UPC

781810079478

UPC 12 Digit

7818100794788

Dimensions

Dimension - Bus Thickness inch

0.25 in

Dimension - Height inch

2.00 in

Dimension - Height mm

50.8 mm

Dimension - L Length Overall mm

56 mm

Dimension - Length Overall inch

2.21 in

Dimension - Stud Size inch

33/64

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

4 AWG - 300 KCMIL

Conductor - Copper Str Size

4 Str;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil

Conductor - Copper Str Size Range

4 AWG - 300 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads