BURNDY
Image of GCL30GS GCL30GS, Mechanical Ground Connector, Two Cables to Bar, Galvanized Steel
Image of GCL30GS GCL30GS, Mechanical Ground Connector, Two Cables to Bar, Galvanized Steel

GCL30GS, Mechanical Ground Connector, Two Cables to Bar, Galvanized Steel

Brand:

Burndy

Catalog ID:

GCL30GS

Mechanical Grounding Connector, 2 Copper Cables to 1/4" Thick Bar, #4 AWG - 300 KCMIL, 1/2" Stud, Galvanized Steel Hardware.

Product details

General

Catalog Number

GCL30GS

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material - Hardware

Galvanized Steel

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

781810100950

UPC 12 Digit

7818101009500

Dimensions

Dimension - Bus Thickness inch

0.25 in

Dimension - Height inch

2.00 in

Dimension - Height mm

50.8 mm

Dimension - L Length Overall mm

56 mm

Dimension - Length Overall inch

2.21 in

Dimension - Stud Size inch

33/64

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

4 AWG - 300 KCMIL

Conductor - Copper Str Size

5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil

Conductor - Copper Str Size Range

5 AWG - 300 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

20

Resources and downloads