BURNDY
Image of GCL30T4 GCL30T4, Mechanical Ground Connector, Cable to Bar
Image of GCL30T4 GCL30T4, Mechanical Ground Connector, Cable to Bar

GCL30T4, Mechanical Ground Connector, Cable to Bar

Brand:

Burndy

Catalog ID:

GCL30T4

Mechanical Grounding Connector, 2 Copper Cables to 1/4" - 1/2" Thick Bar, #4 AWG - 300 KCMIL, 1/2" Stud.

Product details

General

Catalog Number

GCL30T4

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

781810122303

UPC 12 Digit

7818101223033

Dimensions

Dimension - Bus Thickness inch

0.25 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

56 mm

Dimension - Length Overall inch

2.21 in

Dimension - Stud Size inch

33/64

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

4 AWG - 300 KCMIL

Conductor - Copper Str Size

5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil

Conductor - Copper Str Size Range

5 AWG - 300 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - UL Listed Direct Burial

Yes

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads