BURNDY
Image of GCL30T4GS GCL30T4GS, Mechanical Ground Connector, Cable to Bar, Galvanized Steel
Image of GCL30T4GS GCL30T4GS, Mechanical Ground Connector, Cable to Bar, Galvanized Steel

GCL30T4GS, Mechanical Ground Connector, Cable to Bar, Galvanized Steel

Brand:

Burndy

Catalog ID:

GCL30T4GS

Mechanical Grounding Connector, 2 Copper Cables to 1/4" - 1/2" Thick Bar, #4 AWG - 300 KCMIL, 1/2" Stud, Galvanized Steel Hardware.

Product details

General

Catalog Number

GCL30T4GS

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material - Hardware

Galvanized Steel

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

781810156704

UPC 12 Digit

7818101567044

Dimensions

Dimension - Bus Thickness inch

0.25 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

56 mm

Dimension - Length Overall inch

2.21 in

Dimension - Stud Size inch

33/64

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

4 AWG - 300 KCMIL

Conductor - Copper Str Size

5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil

Conductor - Copper Str Size Range

5 AWG - 300 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - UL Listed Direct Burial

Yes

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Resources and downloads