BURNDY
Image of GCL30T4GSTN GCL30T4GSTN, Mechanical Ground Connector, Cable to Bar, Galvanized Steel, Tin Plated
Image of GCL30T4GSTN GCL30T4GSTN, Mechanical Ground Connector, Cable to Bar, Galvanized Steel, Tin Plated

GCL30T4GSTN, Mechanical Ground Connector, Cable to Bar, Galvanized Steel, Tin Plated

Brand:

Burndy

Catalog ID:

GCL30T4GSTN

Mechanical Grounding Connector, 2 Copper Cables to 1/4" - 1/2" Thick Bar, #4 AWG - 300 KCMIL, 1/2" Stud, Galvanized Steel Hardware, Tin Plated.

Product details

General

Catalog Number

GCL30T4GSTN

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material - Hardware

Galvanized Steel

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810309766

UPC 12 Digit

7818103097666

Dimensions

Dimension - Bus Thickness inch

0.25 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

56 mm

Dimension - Length Overall inch

2.21 in

Dimension - Stud Size inch

33/64

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

4 AWG - 300 KCMIL

Conductor - Copper Str Size

5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil

Conductor - Copper Str Size Range

5 AWG - 300 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads