BURNDY
Image of GCM34T8 GCM34T8, Mechanical Grounding Connector, 2 Cables to Bar
Image of GCM34T8 GCM34T8, Mechanical Grounding Connector, 2 Cables to Bar

GCM34T8, Mechanical Grounding Connector, 2 Cables to Bar

Brand:

Burndy

Catalog ID:

GCM34T8

Accommodates: Bar Size: 1/2" to 1" thick; 300 - 500 kcmil Copper Cable.

  • High copper alloy ground connector for joining a wide range of 2 parallel cables to 1/2" thick bar
  • Type GC separates cable from bar
  • Type GCM clamps cable direct to bar surface
  • One wrench installation
  • UL467 Listed
  • Suitable for Direct Burial in earth or concrete

Product details

General

Catalog Number

GCM34T8

Material

Copper Alloy

Plated

N

Plating Type

Unplated

UPC

621945457607

UPC 12 Digit

6219454576077

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

20

Resources and downloads