BURNDY
Image of GD204C GD204C, Mechanical Grounding Connector, 2 Cables to Rod or Pipe
Image of GD204C GD204C, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

GD204C, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

Brand:

Burndy

Catalog ID:

GD204C

Mechanical Grounding Connector, 2 Parallel Cables to Rod or Pipe, 8 AWG (Sol.) - 4 AWG (Str.), 3" Rod, 3" to 3-1/2" Pipe.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Product details

General

Catalog Number

GD204C

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

U Bolt Type

258

UPC

781810238905

UPC 12 Digit

7818102389055

Dimensions

Dimension - B Length inch

1.38 in

Dimension - Height fraction

5-5/8 in

Dimension - Height inch

5.63 in

Dimension - Height mm

143 mm

Dimension - Width fraction

4-7/8 in

Dimension - Width inch

4.81 in

Dimension - Width mm

122 mm

Conductor Related

Conductor - Copper Solid Size

8;7;6;5;4

Conductor - Copper Solid Size Range

8-4

Conductor - Copper Str Size

8;7;6;5;4

Conductor - Copper Str Size B Range

3

Conductor - Copper Str Size Range

8 AWG - 4 AWG

Conductor - Copper Tube Std Size

3

Conductor - Copper Tube Std Size Range

3

Conductor - Rod Size

3 in

Conductor - Rod Size Range

3 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

3

Resources and downloads