MY LISTS
BURNDY
Image of GD2134 GD2134, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

GD2134, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GD2134

Mechanical Grounding Connector, 2 Parallel Cables to Rod or Pipe, 300 - 500 kcmil, 3-1/2" to 4" Pipe, 3-1/2" Rod.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Catalog Number

GD2134

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

U Bolt Type

436

UPC

781810260449

UPC 14 Digit GTIN

00781810260449

Dimensions

Dimension - Height fraction

6-7/8 in

Dimension - Height inch

6.88 in

Dimension - Height mm

174.8 mm

Dimension - Width fraction

5-3/4 in

Dimension - Width inch

5.69 in

Dimension - Width mm

145 mm

Conductor Related

Conductor - Copper Str Size B Range

3.5

Conductor - Copper Str Size Range

300 kcmil - 500 kcmil

Conductor - Copper Tube Std Size

3-1/2

Conductor - Copper Tube Std Size Range

3-1/2

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Logistics

Carton Quantity

1

Minimum Pack Quantity

4