BURNDY
Image of GD2234 GD2234, Mechanical Grounding Connector, 2 Cables to Rod or Pipe
Image of GD2234 GD2234, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

GD2234, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

Brand:

Burndy

Catalog ID:

GD2234

Mechanical Grounding Connector, 2 Parallel Cables to Rod or Pipe, 300 - 500 kcmil, 4" to 4-1/2" Pipe , 4" Rod.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Product details

General

Catalog Number

GD2234

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

U Bolt Type

262

UPC

781810260470

UPC 12 Digit

7818102604700

Dimensions

Dimension - B Length inch

1.38 in

Dimension - Height fraction

6-7/8 in

Dimension - Height inch

6.88 in

Dimension - Height mm

174.8 mm

Dimension - Width fraction

6-1/4 in

Dimension - Width inch

6.19 in

Dimension - Width mm

157 mm

Conductor Related

Conductor - Copper Str Size

300;350;400;450;500

Conductor - Copper Str Size B Range

4

Conductor - Copper Str Size Range

300 kcmil - 500 kcmil

Conductor - Copper Tube Std Size

4

Conductor - Copper Tube Std Size Range

4

Conductor Size

300 kcmil - 500 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1