BURNDY
Image of GD224C GD224C, Mechanical Grounding Connector, 2 Cables to Rod or Pipe
Image of GD224C GD224C, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

GD224C, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

Brand:

Burndy

Catalog ID:

GD224C

Mechanical Grounding Connector, 2 Parallel Cables to Rod or Pipe, 8 AWG (Sol.) - 4 AWG (Str.), 4" to 4-1/2" Pipe , 4" Rod.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Product details

General

Catalog Number

GD224C

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

U Bolt Type

261

UPC

781810260456

UPC 12 Digit

7818102604566

Dimensions

Dimension - B Length inch

1.56 in

Dimension - Height fraction

6-3/8 in

Dimension - Height inch

6.38 in

Dimension - Height mm

162.1 mm

Dimension - Width fraction

5-7/8 in

Dimension - Width inch

5.94 in

Dimension - Width mm

151 mm

Conductor Related

Conductor - Copper Solid Size

8;7;6;5;4

Conductor - Copper Solid Size Range

8-4

Conductor - Copper Str Size

8;7;6;5;4

Conductor - Copper Str Size B Range

4

Conductor - Copper Str Size Range

8 AWG - 4 AWG

Conductor - Copper Tube Std Size

4

Conductor - Copper Tube Std Size Range

4

Conductor Size

#8 AWG Sol - #4 AWG Str

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads