BURNDY
Image of GD8629 GD8629, Mechanical Grounding Connector, 2 Cables to Rod or Pipe
Image of GD8629 GD8629, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

GD8629, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

Brand:

Burndy

Catalog ID:

GD8629

Mechanical Grounding Connector, 2 Parallel Cables to Rod or Pipe; Accommodates: 2/0 AWG (Sol.) - 250 kcmil; 6" to 6-5/8" Pipe.

Product details

General

Catalog Number

GD8629

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

U Bolt Type

275

UPC

781810079232

UPC 12 Digit

7818100792322

Dimensions

Dimension - D inch

7.19 in

Dimension - F Width Center to Center inch

1.63 in

Dimension - Height inch

8.31 in

Dimension - Height mm

211.1 mm

Dimension - Pad Width inch

5.81 in

Dimension - Width inch

8.31 in

Conductor Related

Conductor - Copper Solid Size

2/0;3/0;4/0

Conductor - Copper Solid Size Range

2/0-4/0

Conductor - Copper Str Size

2/0;3/0;4/0;250

Conductor - Copper Str Size B Range

6

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Conductor Size

2/0 AWG Sol - 250 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

3

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings