BURNDY
Image of GG151SE GG151SE, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube
Image of GG151SE GG151SE, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

GG151SE, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

Brand:

Burndy

Catalog ID:

GG151SE

Cast Cu Alloy Ground Connector, 1" IPS, 1-1/8" - 1-1/4" Rod, 3/8" Bolt.

Product details

General

Catalog Number

GG151SE

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

U Bolt Type

244

UPC

781810042762

UPC 12 Digit

7818100427622

Dimensions

Dimension - B Length inch

1.31 in

Dimension - Braid Width Max fraction

1 in

Dimension - Braid Width Max inch

1.00 in

Dimension - Height inch

3.38 in

Dimension - Height mm

85.9 mm

Dimension - Width fraction

2-5/8 in

Dimension - Width inch

2.63 in

Dimension - Width mm

67 mm

Conductor Related

Conductor - Copper Str Size B Range

1

Conductor - Copper Tube Std Size

1-1/8;1-1/4

Conductor - Copper Tube Std Size Range

1-1/8-1-1/4

Conductor Type

  • Rod-Size
  • CU Tube Std-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings