BURNDY
GG202SS, Mech Ground, Cu Bar/Strap/Braid/Cable to Rod/Tube
Image of GG202SS GG202SS, Mech Ground, Cu Bar/Strap/Braid/Cable to Rod/Tube
Image of GG202SS GG202SS, Mech Ground, Cu Bar/Strap/Braid/Cable to Rod/Tube

GG202SS, Mech Ground, Cu Bar/Strap/Braid/Cable to Rod/Tube

Brand: Burndy

Catalog ID: GG202SS

Cast Cu Alloy Mechanical Ground Connector, 3" IPS, 3" - 3-1/2" Rod, 1/2" Bolt

  • High copper alloy ground connector for joining bar, strap, braid or cable to rod or tube
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed
  • One wrench installation, stainless steel hardware

General

Catalog Number

GG202SS

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy

Material Type - Screw

Steel - Stainless

Plated

No

Plating Type

Unplated

Product Type

Mechanical

U Bolt Type

282

UPC

781810356357

UPC 14 Digit GTIN

00781810356357

Dimensions

Dimension - B Length inch

1.88 in

Dimension - Braid Width Max fraction

2 in

Dimension - Braid Width Max inch

2.00 in

Dimension - Height inch

6.38 in

Dimension - Height mm

162.1 mm

Dimension - Width fraction

5-1/5 in

Dimension - Width inch

5.19 in

Dimension - Width mm

132 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size B Range

3;3 1/2

Conductor - Copper Tube Std Size

3

Conductor - Copper Tube Std Size Range

3

Conductor Type

  • Rod-Size
  • CU Tube Std-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1