BURNDY
Image of GIE4CG3P7 GIE4CG3P7, Replacement Vehicle Ground Clamp Cup Point Only, Beryllium Copper
Image of GIE4CG3P7 GIE4CG3P7, Replacement Vehicle Ground Clamp Cup Point Only, Beryllium Copper

GIE4CG3P7, Replacement Vehicle Ground Clamp Cup Point Only, Beryllium Copper

Brand:

Burndy

Catalog ID:

GIE4CG3P7

Replacement Beryllium Copper Cup Point Only.

Product details

General

Catalog Number

GIE4CG3P7

Material

Copper, Beryllium

Plated

N

Plating Type

Unplated

UPC

781810001943

UPC 12 Digit

7818100019433

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

150

Minimum Pack Quantity

1

Pallet Quantity

99999