BURNDY
Image of GL2929CG13 GL2929CG13, Mechanical Ground Connector, 2 Copper Cables to Bar
Image of GL2929CG13 GL2929CG13, Mechanical Ground Connector, 2 Copper Cables to Bar

GL2929CG13, Mechanical Ground Connector, 2 Copper Cables to Bar

Brand:

Burndy

Catalog ID:

GL2929CG13

Accom: 2/0 SOL - 250 kcmil Cu Suitable for Direct Burial.

Product details

General

Catalog Number

GL2929CG13

Material

Copper

Plated

N

Plating Type

Unplated

UPC

621945170292

UPC 12 Digit

6219451702922

Dimensions

Dimension - B Length inch

2.25 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height mm

0 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

3

Resources and downloads