BURNDY
Image of GL2929T4TN GL2929T4TN, Mechanical Ground Connector, 2 Copper Cables to Bar, Tin Plated
Image of GL2929T4TN GL2929T4TN, Mechanical Ground Connector, 2 Copper Cables to Bar, Tin Plated

GL2929T4TN, Mechanical Ground Connector, 2 Copper Cables to Bar, Tin Plated

Brand:

Burndy

Catalog ID:

GL2929T4TN

Cast Cu Alloy Ground Clamp, 2 Cables to Bar, 2/0 AWG Sol - 250 Kcmil Cu, 1/2" - 1/4" Bar Thickness.

Product details

General

Catalog Number

GL2929T4TN

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Tin Plated

UPC

781810117408

UPC 12 Digit

7818101174088

Dimensions

Dimension - B Length inch

2.22 in

Dimension - D inch

2.25 in

Dimension - F Width Center to Center inch

1.25 in

Dimension - Height mm

0 mm

Dimension - Length Side B inch

2.44 in

Dimension - Pad Width inch

1.22 in

Dimension - Width fraction

2-1/4 in

Dimension - Width inch

2.25 in

Dimension - Width mm

57 mm

Conductor Related

Conductor - Copper Solid Size

2/0;3/0;4/0

Conductor - Copper Solid Size Range

2/0-4/0

Conductor - Copper Str Size

2/0;3/0;4/0;250

Conductor - Copper Str Size Range

2/0-250

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings