BURNDY
Image of GQ261 GQ261, Copper Ground Connector
Image of GQ261 GQ261, Copper Ground Connector

GQ261, Copper Ground Connector

Brand:

Burndy

Catalog ID:

GQ261

Cu Ground Connector, #4 - 2/0 AWG Str Cu , above 6" IPS, Cable to Tube.

  • Rated for Direct Burial in earth or concrete
  • UL 467 Listed for the US and Canadian Markets
  • One-wrench installation

Product details

General

Catalog Number

GQ261

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

U Bolt Type

399;291

UPC

781810233764

UPC 12 Digit

7818102337644

Dimensions

Bolt Size

1/2 in

Dimension - Height inch

6.41 in

Dimension - Height mm

162.8 mm

Dimension - L Length Overall mm

127 mm

Dimension - Length Overall inch

5.00 in

Dimension - Width inch

2.44 in

Dimension - Width mm

62 mm

Conductor Related

Conductor - Copper Str Size Range

4 AWG - 2/0 AWG

Conductor Size

#4 AWG Str - 2/0 AWG Str

Conductor Type

  • CU Tube Std-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

4

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings