BURNDY
Image of GQ2929 GQ2929, Copper Ground Connector
Image of GQ2929 GQ2929, Copper Ground Connector

GQ2929, Copper Ground Connector

Brand:

Burndy

Catalog ID:

GQ2929

Cu Ground Connector, 2/0 AWG Str - 250 Kcmil Cu, 6" IPS, Cable to Tube.

  • Rated for Direct Burial in earth or concrete
  • UL 467 Listed for the US and Canadian Markets
  • One-wrench installation

Product details

General

Catalog Number

GQ2929

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

U Bolt Type

247;291

UPC

781810260616

UPC 12 Digit

7818102606166

Dimensions

Bolt Size

1/2 in

Dimension - Height inch

3.44 in

Dimension - Height mm

87.4 mm

Dimension - L Length Overall mm

152 mm

Dimension - Length Overall inch

6.00 in

Dimension - Width fraction

2-3/4 in

Dimension - Width inch

2.75 in

Dimension - Width mm

70 mm

Conductor Related

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Conductor Size

2/0 AWG Str - 250 kcmil

Conductor Type

  • CU Tube Std-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1