BURNDY
Image of GRC12916CF GRC12916CF, Mechanical Ground Rod Clamp, Cable to Rod
Image of GRC12916CF GRC12916CF, Mechanical Ground Rod Clamp, Cable to Rod

GRC12916CF, Mechanical Ground Rod Clamp, Cable to Rod

Brand:

Burndy

Catalog ID:

GRC12916CF

RUN: 10 SOL. - 2 STR.

Product details

General

Catalog Number

GRC12916CF

Material

Copper

UPC

781810095911

UPC 12 Digit

7818100959111

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor Type

  • Rod-Size
  • CU C Solid-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads