BURNDY
Image of GSC632NH1B GSC632NH1B, Ground Stud
Image of GSC632NH1B GSC632NH1B, Ground Stud

GSC632NH1B, Ground Stud

Brand:

Burndy

Catalog ID:

GSC632NH1B

Ground Stud, Tin Plated Cast Copper, Horizontal NEMA Pad.

  • 90° offset pad
  • NEMA spacing
  • Cast copper alloy
  • Tin-plated for corrosion resistance

Product details

General

Application

Used when servicing a pad mounted transformer, the GSC632NH1B and optional orange thermoplastic elastomer cover provide for safe maintenance of equipment for optimal uptime.

Catalog Number

GSC632NH1B

Material

Copper Alloy, Cast, Tin Plated

UPC

621945531680

Dimensions

Angle - Pad

90 °

Dimensions

5.69 in x 3.25 in x 1.38 in

Height

1.38 in

Length

5.69 in

Width

3.25 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Minimum Pack Quantity

500