BURNDY
Image of GZ4C58 GZ4C58, Mechanical Grounding Connector, Copper Cable to Bar
Image of GZ4C58 GZ4C58, Mechanical Grounding Connector, Copper Cable to Bar

GZ4C58, Mechanical Grounding Connector, Copper Cable to Bar

Brand:

Burndy

Catalog ID:

GZ4C58

Mechanical Grounding Connector, 8 AWG (Str) - 4 AWG (Str), 5/8" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL 467 Listed for the US and Canadian Markets

Product details

General

Catalog Number

GZ4C58

Installation Torque Recommended in-lb

660 in-lb

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

UPC

781810260760

UPC 12 Digit

7818102607600

Dimensions

Bolt Size

5/8 in

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Height fraction

2

Dimension - Height inch

2 in

Dimension - Height mm

50.8 mm

Dimension - L Length Overall mm

42 mm

Dimension - Length Overall inch

1.66 in

Dimension - Width fraction

1-3/4 in

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Conductor Related

Conductor - Copper Str Size

8;7;6;5;4

Conductor - Copper Str Size Range

8 AWG - 4 AWG

Conductor Range

#8 AWG (Str) to #4 AWG (Str)

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

28

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings