BURNDY
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Hexagonal Non-Butting Twin U Die, Index L115

Brand:

Burndy

Catalog ID:

UR4141WE

Hexagonal Non-Butting U Die, Index L115.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin U Style
  • Die Index L115

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UR4141WE

Crimp Force Capacity

12 ton

Die Type

U Die

Type

Die

UPC

781810006900

UPC 12 Digit

7818100069000

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads