BURNDY
Image of HFB44G31W HFB44G31W, Substation - Copper Bar Clamp
Image of HFB44G31W HFB44G31W, Substation - Copper Bar Clamp

HFB44G31W, Substation - Copper Bar Clamp

Brand:

Burndy

Catalog ID:

HFB44G31W

Product details

General

Application

Substation

Catalog Number

HFB44G31W

Connector Type

Bus Bar Clamp and Accessories

Material

Copper Alloy

Plated

Y

Plating Type

Tin - Hot Dipped

UPC

781810185391

UPC 12 Digit

7818101853911

Dimensions

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

146 mm

Dimension - Length Overall inch

5.75 in

Dimension - Width fraction

3-3/4 in

Dimension - Width inch

5.75 in

Dimension - Width mm

146 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

8

Minimum Pack Quantity

1

Pallet Quantity

592