BURNDY
Image of HFB666N HFB666N, Substation - Copper Bar Clamp
Image of HFB666N HFB666N, Substation - Copper Bar Clamp

HFB666N, Substation - Copper Bar Clamp

Brand:

Burndy

Catalog ID:

HFB666N

Product details

General

Application

Substation

Catalog Number

HFB666N

Connector Type

Tap

Material

Copper

Plated

N

Plating Type

Bright Dipped

UPC

781810005750

UPC 12 Digit

7818100057500

Dimensions

Dimension - B Length inch

6.00 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

287 mm

Dimension - Length Overall inch

11.31 in

Dimension - N inch

1.12 in

Dimension - Pad Width inch

6.00 in

Dimension - Pin Diameter fraction

6 in

Dimension - Pin Diameter inch

6.00 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

336

Resources and downloads