

Brand: Burndy
Catalog ID: HFB86P1
Application
Substation
Catalog Number
HFB86P1
Connector Type
Bus Bar Clamp and Accessories
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Plated
No
Plating Type
Unplated
Product Family
Substation>Copper>Bar Clamps
Product Type
Mechanical
UPC
781810297230
UPC 14 Digit GTIN
00781810297230
Dimension - Height mm
0 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Bus Bar Clamp and Accessories
Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
144