BURNDY
Image of HSB150H4PF25 HSB150H4PF25, Heat Shrink Tubing, Heavy Wall, Black
Image of HSB150H4PF25 HSB150H4PF25, Heat Shrink Tubing, Heavy Wall, Black
play

HSB150H4PF25, Heat Shrink Tubing, Heavy Wall, Black

Brand: Burndy

Catalog ID: HSB150H4PF25

Heat Shrink Tubing, 1.50" ID Min.(Exp.), 0.47" ID Max.(Rec.), 2/0- 350, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 1500V.

  • Heat Shrink Tubing, 1.50" ID Min (Exp), 0.47" ID Max (Rec)
  • 2/0 - 350, Polyolefin, Thick Wall, Black
  • Shrink Ratio 3:1, 1500 V
  • UL486D Listed for Direct Burial

General

Catalog Number

HSB150H4PF25

Color

Black

Material

Polyolefin

Product Family

Heavy Wall Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

781810454077

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage Rating

1500 V

Conductor Related

Conductor Range

#2/0 AWG - 350 Kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

500

Minimum Pack Quantity

1

Number of Pieces in Package

25

Pallet Quantity

1