BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSB200T48PF, Heat Shrink Tubing, 2.00" ID Min.(Exp.), 1.00" ID Max.(Rec.), 250- 500, Polyolefin, Thin Wall, Black, Shrink ratio-2:1, 600V.

Brand:

Burndy

Catalog ID:

HSB200T48PF

Heat Shrink Tubing, 2.00" ID Min.(Exp.), 1.00" ID Max.(Rec.), 250- 500, Polyolefin, Thin Wall, Black, Shrink ratio-2:1, 600V.

Product details

General

Catalog Number

HSB200T48PF

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810213032

Conductor Related

Conductor Range

250-500 Kcmil

Conductor Size

350kcmil - 750kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads