BURNDY
HSHPF_LENGTHS_STICKS_PHOTO_BW
HSHPF_LENGTHS_STICKS_PHOTO_BW
play

HSB35H6PF25, Heavy Wall Cross-Linked Polyolefin Heat Shrink Tubing, #10-14 AWG, 1000 V, 6.00" L, Flame Retardant.

Brand:

Burndy

Catalog ID:

HSB35H6PF25

Heavy Wall Cross-Linked Polyolefin Heat Shrink Tubing, #10-14 AWG, 600 V, 6.00" L, Flame Retardant.

Features: Type HS-H-PF Is A Heavy Wall, Flame Retardant Heat Shrink Tubing Made Of Cross-Linked Polyolefin, The Shrink Ratio Is 3:1, And The Inside Diameter Is Coated With An Adhesive Sealant To Protect Against Moisture And Corrosion, UL486D Listed For Direct Burial Applications, Accommodates 14 AWG -500 KCMIL Conductors, Operating Temperatures From -55 DEG C To 135 DEG C With A Shrink Temperature Of 120 DEG C, Cut Lengths and 4 Foot Sticks, Inner Diameter Expanded: 0.35 IN Minimum, Nominal Diameter: 0.35 IN, Conductor Range: 14 - 10 AWG, Material: Cross-Linked Polyolefin, Inner Diameter After Recovery: 0.15 IN Maximum

Product details

General

Application

For Direct Burial

Catalog Number

HSB35H6PF25

Connector Type

HEAVY WALL TUBES

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

HEAT SHRINK

Type

HS-H-PF, Heavy Wall, Flame Retardant

UPC

781810214794

Conductor Related

Conductor Range

#14 AWG to #10 AWG

Conductor Size

14AWG - 10AWG

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

625

Minimum Pack Quantity

1

Resources and downloads