BURNDY
HSTPF_GROUP_PHOTO_BW
HSTPF_GROUP_PHOTO_BW
play

HSB38100T6PF8, Heat Shrink Tubing, Polyolefin, Thin Wall, Black, Shrink ratio-2:1, 600V.

Brand:

Burndy

Catalog ID:

HSB38100T6PF8

Product details

General

Catalog Number

HSB38100T6PF8

Connector Type

THIN WALL TUBES

Material

Cross-linked Polyolefin

UPC

781810214671

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Resources and downloads