BURNDY
HSIC_ENDCAP_PHOTO_BW
HSIC_ENDCAP_PHOTO_BW
play

HSIC200FREA, Heavy wall heat shrinkable end cap, 2.00" ID Min.(Exp.), 0.63" ID Max.(Rec.), 250 - 1111 kcmil (flex), Thick Wall, Black

Brand:

Burndy

Catalog ID:

HSIC200FREA

Heavy wall heat shrinkable end cap, 2.00" ID Min.(Exp.), 0.63" ID Max.(Rec.), 250 - 1111 kcmil(flex), Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 600V.

  • Heavy Wall Cross Linked Polyolefin
  • UV94-V0
  • Recognized Flame Retardant Material
  • 3:1 Shrink Ratio
  • Shrink Temperature of 150°C
  • Blue Thermochromic lines disappear during correct installation
  • Rated up to 600 Volts
  • Sealing Adhesive
  • Moisture and Water Resistant
  • UL486D
  • Insulates and Protects
  • Direct Burial

Product details

General

Catalog Number

HSIC200FREA

Color

Black

Material

POLYOLEFIN

UPC

781810083178

Conductor Related

Conductor Range

250-1111 kcmil

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - ETL

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50

Minimum Pack Quantity

5

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings

Videos

play
Heat Shrink Product Overview & Installation