BURNDY
Image of HSIC301000FR HSIC301000FR, Heat Shrink End Cap, Heavy Wall, FR, Black
Image of HSIC301000FR HSIC301000FR, Heat Shrink End Cap, Heavy Wall, FR, Black
play

HSIC301000FR, Heat Shrink End Cap, Heavy Wall, FR, Black

Brand: Burndy

Catalog ID: HSIC301000FR

Heavy Wall Cross-Linked Black Polyolefin Heat Shrinkable End Cap, 3/0-1000 kcmil Code, 2/0-646 kcmil Flex, 2kV, Fire Retardant.

  • Heavy Wall Cross Linked Polyolefin
  • UV94-V0
  • Recognized Flame Retardant Material
  • 3:1 Shrink Ratio
  • Shrink Temperature of 150°C
  • Blue Thermochromic lines disappear during correct installation
  • Rated up to 2kV
  • Sealing Adhesive
  • Moisture and Water Resistant
  • UL486D
  • Insulates and Protects
  • Direct Burial

General

Application

For Used To Insulating Exposed Conductors In Energized Applications

Catalog Number

HSIC301000FR

Color

Black

Connector Type

HEAVY WALL END CAP

Material

Cross-linked Polyolefin

Product Family

Heavy Wall Heat Shrink End Cap

Product Type

End Cap

Sub Brand

HEAT SHRINK

Technology

Heat Shrink

Type

HSIC-FR, Heavy Wall, Fire Retardant

UPC

781810266564

Dimensions

Dimensions

3.5 in x 1.5 in x 1.5 in

Height

1.5 in

Length

3.5 in

Package Height

16 in

Package Length

10.25 in

Package Weight

4.7 lb

Package Width

7.25 in

Width

1.5 in

Electrical Ratings

Voltage Rating

2000 V

Conductor Related

Conductor Range

#2/0 AWG - 646 Kcmil

Conductor Size

3/0AWG - 1000kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

HEAVY WALL END CAP

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

630