BURNDY
Image of HSIC81FREA HSIC81FREA, Heat Shrink End Cap, Heavy Wall, Black
Image of HSIC81FREA HSIC81FREA, Heat Shrink End Cap, Heavy Wall, Black
play

HSIC81FREA, Heat Shrink End Cap, Heavy Wall, Black

Brand: Burndy

Catalog ID: HSIC81FREA

Heavy wall heat shrinkable end cap, 0.50" ID Min.(Exp.), 0.16" ID Max.(Rec.), #8 - #4, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, Rated to 2kV

  • Heavy Wall Cross Linked Polyolefin
  • UV94-V0
  • Recognized Flame Retardant Material
  • 3:1 Shrink Ratio
  • Shrink Temperature of 150°C
  • Blue Thermochromic lines disappear during correct installation
  • Rated up to 2kV
  • Sealing Adhesive
  • Moisture and Water Resistant
  • UL486D
  • Insulates and Protects
  • Direct Burial

General

Catalog Number

HSIC81FREA

Color

Black

Material

Polyolefin

Product Family

Heavy Wall Heat Shrink End Cap

Product Type

End Cap

Technology

Heat Shrink

UPC

781810083130

Dimensions

Dimensions

2.5 in x 0.5 in x 0.5 in

Height

0.5 in

Length

2.5 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.5 in

Electrical Ratings

Voltage Rating

2000 V

Conductor Related

Conductor Range

#4 AWG to #2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

24000