

Brand: Burndy
Catalog ID: HSR12FR
Catalog Number
HSR12FR
Color
Red
Connector Type
THIN WALL TUBES/REELS
Material
Polyvinyl chloride
Product Family
PVC Clear Thin Wall Heat Shrink
Product Type
Shrink Tubing
Technology
Heat Shrink
UPC
781810266649
Dimensions
600 in x 0.5 in x 0.5 in
Height
0.5 in
Length
600 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.5 in
Voltage Rating
600 V
Conductor Range
#6 AWG to #4 AWG
Conductor Size
4AWG - 1AWG
Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
THIN WALL TUBES/REELS
Carton Quantity
16
Minimum Pack Quantity
16
Pallet Quantity
128