BURNDY
Image of HSTPBK004750FRL HSTPBK004750FRL, Heat Shrink Tubing, Thin Wall, Black
Image of HSTPBK004750FRL HSTPBK004750FRL, Heat Shrink Tubing, Thin Wall, Black
play

HSTPBK004750FRL, Heat Shrink Tubing, Thin Wall, Black

Brand: Burndy

Catalog ID: HSTPBK004750FRL

Heat Shrink Tubing, .047" ID Min (Issued), .023" ID Max (Recovered), Thin Wall, Black, 50-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPBK004750FRL

Color

Black

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945689923

Dimensions

Dimensions

600 in x 0.047 in x 0.016 in

Height

0.016 in

Length

600 in

Width

0.047 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

10