BURNDY
Image of HSTPBK018725FRL HSTPBK018725FRL, Heat Shrink Tubing, Thin Wall, Black
Image of HSTPBK018725FRL HSTPBK018725FRL, Heat Shrink Tubing, Thin Wall, Black
play

HSTPBK018725FRL, Heat Shrink Tubing, Thin Wall, Black

Brand: Burndy

Catalog ID: HSTPBK018725FRL

Heat Shrink Tubing, .187" ID Min (Issued), .093" ID Max (Recovered), Thin Wall, Black, 25-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPBK018725FRL

Color

Black

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945692664

Dimensions

Dimensions

300 in x 0.187 in x 0.02 in

Height

0.02 in

Length

300 in

Width

0.187 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

10

Pallet Quantity

1540