BURNDY
Image of HSTPCL0250250FRL HSTPCL0250250FRL, Heat Shrink Tubing, Thin Wall, Clear
Image of HSTPCL0250250FRL HSTPCL0250250FRL, Heat Shrink Tubing, Thin Wall, Clear
play

HSTPCL0250250FRL, Heat Shrink Tubing, Thin Wall, Clear

Brand: Burndy

Catalog ID: HSTPCL0250250FRL

Heat Shrink Tubing, .250" ID Min (Issued), .125" ID Max (Recovered), Thin Wall, Clear, 250-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPCL0250250FRL

Color

Clear

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945693470

Dimensions

Dimensions

3000 in x 0.25 in x 0.025 in

Height

0.025 in

Length

3000 in

Width

0.25 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

2

Pallet Quantity

1