BURNDY
Image of HSTPCL2000100FRL HSTPCL2000100FRL, Heat Shrink Tubing, Thin Wall, Clear
Image of HSTPCL2000100FRL HSTPCL2000100FRL, Heat Shrink Tubing, Thin Wall, Clear
play

HSTPCL2000100FRL, Heat Shrink Tubing, Thin Wall, Clear

Brand: Burndy

Catalog ID: HSTPCL2000100FRL

Heat Shrink Tubing, 2" ID Min (Issued), 1" ID Max (Recovered), Thin Wall, Clear, 100-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPCL2000100FRL

Color

Clear

Material

Cross-linked Polyolefin

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945697294

Dimensions

Dimensions

1200 in x 2 in x 0.045 in

Height

0.045 in

Length

1200 in

Width

2 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

10

Pallet Quantity

360