BURNDY
Image of HSTPCL30004FPK2EA HSTPCL30004FPK2EA, Heat Shrink Tubing, Thin Wall, Clear
Image of HSTPCL30004FPK2EA HSTPCL30004FPK2EA, Heat Shrink Tubing, Thin Wall, Clear
play

HSTPCL30004FPK2EA, Heat Shrink Tubing, Thin Wall, Clear

Brand: Burndy

Catalog ID: HSTPCL30004FPK2EA

Heat Shrink Tubing, 3" ID Min (Issued), 1.5" ID Max (Recovered), Thin Wall, Clear, 4-Foot Lengths, 2 Pieces per package

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPCL30004FPK2EA

Color

Clear

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945700444

Dimensions

Length

48 in

Width

3 in

Electrical Ratings

Voltage Rating

600 V