BURNDY
Image of HSTPMX05006IPK25 HSTPMX05006IPK25, Heat Shrink Tubing, Thin Wall, Mixed
Image of HSTPMX05006IPK25 HSTPMX05006IPK25, Heat Shrink Tubing, Thin Wall, Mixed
play

HSTPMX05006IPK25, Heat Shrink Tubing, Thin Wall, Mixed

Brand: Burndy

Catalog ID: HSTPMX05006IPK25

Heat Shrink Tubing, .50" ID Min (Issued), .25" ID Max (Recovered), Thin Wall, Mixed Colors, 6-Inch Lengths, 25 Pieces Total per package

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPMX05006IPK25

Color

Multiple Colors

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945694569

Dimensions

Dimensions

6 in x 0.5 in x 0.025 in

Height

0.025 in

Length

6 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.5 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

16

Pallet Quantity

864