BURNDY
Image of HSTPOR012550FRL HSTPOR012550FRL, Heat Shrink Tubing, Thin Wall, Orange
Image of HSTPOR012550FRL HSTPOR012550FRL, Heat Shrink Tubing, Thin Wall, Orange
play

HSTPOR012550FRL, Heat Shrink Tubing, Thin Wall, Orange

Brand: Burndy

Catalog ID: HSTPOR012550FRL

Heat Shrink Tubing, .125" ID Min (Issued), .063" ID Max (Recovered), Thin Wall, Orange, 50-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPOR012550FRL

Color

Orange

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945692251

Dimensions

Dimensions

600 in x 0.0125 in x 0.02 in

Height

0.02 in

Length

600 in

Width

0.0125 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

10