BURNDY
Image of HSTPOR03756IPK25 HSTPOR03756IPK25, Heat Shrink Tubing, Thin Wall, Orange
Image of HSTPOR03756IPK25 HSTPOR03756IPK25, Heat Shrink Tubing, Thin Wall, Orange
play

HSTPOR03756IPK25, Heat Shrink Tubing, Thin Wall, Orange

Brand: Burndy

Catalog ID: HSTPOR03756IPK25

Heat Shrink Tubing, .375" ID Min (Issued), .187" ID Max (Recovered), Thin Wall, Orange, 6-Inch Lengths, 25 Pieces per package

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPOR03756IPK25

Color

Orange

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945694224

Dimensions

Dimensions

6 in x 0.375 in x 0.025 in

Height

0.025 in

Length

6 in

Width

0.375 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

40