BURNDY
Image of HSTPRD00471000FRL HSTPRD00471000FRL, Heat Shrink Tubing, Thin Wall, Red
Image of HSTPRD00471000FRL HSTPRD00471000FRL, Heat Shrink Tubing, Thin Wall, Red
play

HSTPRD00471000FRL, Heat Shrink Tubing, Thin Wall, Red

Brand: Burndy

Catalog ID: HSTPRD00471000FRL

3/64 I.D., 1 Unit = 1000 Ft., Color = Red, 2:1 Ratio, Thin Wall Polyolefin Heat Shrink, 600V Max.

Shrink Temp 90°C Min, -55°C To 135°C Continuous Operating Temp, Store At 21°C.

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPRD00471000FRL

Color

Red

Material

Polyolefin

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945690349

Dimensions

Dimensions

12000 in x 0.047 in x 0.016 in

Height

0.016 in

Length

12000 in

Width

0.047 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

1