BURNDY
Image of HSTPRD0125500FRL HSTPRD0125500FRL, Heat Shrink Tubing, Thin Wall, Red
Image of HSTPRD0125500FRL HSTPRD0125500FRL, Heat Shrink Tubing, Thin Wall, Red
play

HSTPRD0125500FRL, Heat Shrink Tubing, Thin Wall, Red

Brand: Burndy

Catalog ID: HSTPRD0125500FRL

Heat Shrink Tubing, 0.125" ID Min (Issued), .063" ID Max (Recovered), Thin Wall, Red, 500-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPRD0125500FRL

Color

Red

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945692305

Dimensions

Dimensions

6000 in x 0.0125 in x 0.02 in

Height

0.02 in

Length

6000 in

Width

0.0125 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

2